/content/hbtbt/ae/en/search-results.html

Annunciators & Keypads

Liquid Crystal Display

LCD-160 is a 640-character Liquid Crystal Display (LCD) annunciator and remote control for the NOTIFIER NFS-3030/NFS2-3030

Overview

LCD-160 is a 640-character Liquid Crystal Display (LCD) annunciator and remote control for the NOTIFIER NFS-3030/NFS2-3030 Fire Alarm Control Panel (FACP). The LCD-160 will mimic the top portion (160 characters) of the NFS-3030/NFS2-3030’s 640-character display. This provides the event and preprogrammed custom messages as displayed on the main panel. The full screen contains soft key functions, and can display other panel information.

Features & Benefits:
  • 640-character Liquid Crystal Display with backlit control
  • On-board input, output, and status indicators to support diagnostics
  • Rubberized keypad
  • Input for AKS-1B key switch
  • Fits in two ACS annunciator module locations
  • Display and Control Center (DCC) participation/indication
Certifications:
  • CSFM: 7120-0028:0227, 7165-0028:0224
  • DN-6940:C
  • FDNY: COA#6211 (with NFS2-3030)
  • FM
  • MEA: 8-04-E (annunciator only)
  • UL: S635
  • ULC: S527-11
Data Sheet
Name
Description
File Size
Date
Size
LCD-160 Data Sheet
application/pdf 411.58 KB
8/16/2022
411.58 KB
Name
Description
File Size
Date
Size
LCD-160 Data Sheet
411.58 KB
8/16/2022
411.58 KB
Name
Description
File Size
Date
Size
LCD-160 Data Sheet
411.58 KB
8/16/2022
Product Number
SKUs
Image
SKU
Description
alt
LCD-160
Liquid Crystal Display, 640-character, 24VDC, 0.300A Backlight On, 0.075A Backlight Off
alt
LCD-160-TC
160 character display annunciator: for use with NFS-3030: NFS2-3030 and NCA-2. Traditional Chinese
Image
SKU
Description
alt
LCD-160
Liquid Crystal Display, 640-character, 24VDC, 0.300A Backlight On, 0.075A Backlight Off
alt
LCD-160-TC
160 character display annunciator: for use with NFS-3030: NFS2-3030 and NCA-2. Traditional Chinese