Annunciators & Keypads
N-ANN-LED Annunciator Module
The N-ANN-LED annunciator module provides LED annunciation of general system faults and input zones/points when used with a compatible Fire Alarm Control Panel (FACP).
The N-ANN-LED annunciator module provides LED annunciation of general system faults and input zones/points when used with a compatible Fire Alarm Control Panel (FACP). The N-ANNLED module provides alarm (red), trouble (yellow) and supervisory (yellow) indication for up to ten input zones or addressable points. N-ANN-RLED has red LEDs only for alarm communication of up to 30 addressable points. The N-ANN-LED is supplied standard with Canadian Fire warden FACPs as required by ULC.
The N-ANN-LED and the FACP communicate over a two-wire serial interface employing the ANN-BUS communication format. An additional two wires are used for 24-volt DC power. A single four-conductor unshielded cable may be used for both power and data communications. Up to eight ANN-BUS devices may be connected to the ANNBUS of each FACP
Features & Benefits:- N-ANN-LED connects to the ANN-BUS terminal on the FACP and requires minimal programming
- Includes three LEDs for each zone: Alarm, Trouble and Supervisory. N-ANNRLED includes all red LEDs for alarm only annunciation
- Compatible with the NFW-50(C), NFW2-100(C), SFP5UD(C), SFP-10UD(C), RP-2001(C), RP-2002(C)
- Can be remotely located up to 6,000 feet (1,829 m) from the panel
- May be powered by 24 V DC from the host FACP or by remote power supply (requires 24 V DC).
- UL: S635
- ULC: S635 (N-ANN-LED only)
- FM approved
- CSFM: 7120-0028:0259
- MEA: 333-07-E
- Fire Dept of NY: COA #6177
Others
- Alarm Current
- 68 milliampere
- 28 milliampere
- Minimum Operating Humidity
- ±2 Percentage
- Maximum Wiring Distance
- 6000 foot
- Maximum Operating Humidity
- ±93 Percentage
- Light Bulb Type
- LED
- Addressing Style
- ANN-Bus Unique
- Number of Zones
- 10 Zones
Others
- Alarm Current
- 68 milliampere
- 28 milliampere
- Minimum Operating Humidity
- ±2 Percentage
- Maximum Wiring Distance
- 6000 foot
- Maximum Operating Humidity
- ±93 Percentage
- Light Bulb Type
- LED
- Addressing Style
- ANN-Bus Unique
- Number of Zones
- 10 Zones
- Light Bulb Type : LED
- Addressing Style : ANN-Bus Unique
- Number of Zones : 10 Zones
- Alarm Current : 68 milliampere|28 milliampere
- Minimum Operating Humidity : ±2 Percentage
- Maximum Wiring Distance : 6000 foot
- Maximum Operating Humidity : ±93 Percentage