/content/hbtbt/ae/en/search-results.html

    Annunciators & Keypads

    ONYX FirstVision™ Interactive Firefighters’ Display

    ONYX FirstVision™ Interactive Firefighters’ Display graphically displays critical information on the origin and spread of a fire, allowing firefighters to quickly locate and extinguish it.

    Overview

    ONYX FirstVision™ Interactive Firefighters’ Display graphically displays critical information on the origin and spread of a fire, allowing firefighters to quickly locate and extinguish it. With ONYX FirstVision, emergency responders can immediately gather the information needed to accurately pinpoint the source of the fire and the rate at which it’s spreading. Crucial information is easy to access with a spatial, graphical depiction of the location of activated detectors and detector sequence of activation for one or multiple buildings. In addition, ONYX FirstVision is an interactive interface. It displays a summary of building floor plans with detailed information about the building. Details can include locations for all fire alarm devices; water supplies; evacuation routes; access routes; chemical and structural hazards in the building; and shutoffs for gas, power, and HVAC

    Features & Benefits:
    • 22in LCD touch-screen
    • Interfaces with ONYX® Series panels or NOTIFIRE NET (version 5.0 or higher) through the NFN
    • Gateway over Ethernet
    • Compatible with standard and High Speed NOTIFIRE NET™
    • Supports the following additional languages: French (Canadian), Hebrew, Korean, Portuguese, Spanish, Thai, and Chinese (Traditional and Simplified)
    • Supports multiple gateways for large networks and campuses
    Certifications:
    • UL/ULC Listed: S5697
    • MEA: 286-07-E
    • CSFM: 7300-1525:0103
    • FDNY: COA#6211 (NFS2-3030) COA#6212 (NFS2-640/NFS-320)
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER