/content/hbtbt/ae/en/search-results.html

Annunciators & Keypads

ONYX Series Network Control Annunciator

ONYX® Series Network Control Annunciator provides system control and display capabilities for all, or for selected network nodes. It requires a network communications module for networking.

Overview

ONYX® Series Network Control Annunciator provides system control and display capabilities for all, or for selected network nodes. It requires a network communications module for networking. It display consists of a 640-character backlit LCD display, and a control interface consisting of “soft” keys used to navigate screen menus, “hard” keys with fixed control functions, and a QWERTY keypad. When connected to one or more networked panels the NCA-2 provides network control and status/history display capabilities. It may also be configured as the Primary Display for display less nodes on the network.

Certifications:
  • US Coast Guard 161.002/55/0 (Standard 46 CFR and 161.002)
  • Lloyd's Register 11/600013 (ENV 3 category)
  • American Bureau of Shipping (ABS) Type Approval
Specifications

Others

  • Minimum Operating Humidity
    • ±2 Percentage
  • Display Size
    • 640 Characters
  • Maximum Operating Humidity
    • 93 Percentage
  • Light Bulb Type
    • LED

Others

  • Minimum Operating Humidity
    • ±2 Percentage
  • Display Size
    • 640 Characters
  • Maximum Operating Humidity
    • 93 Percentage
  • Light Bulb Type
    • LED
  • Light Bulb Type : LED
  • Minimum Operating Humidity : ±2 Percentage
  • Display Size : 640 Characters
  • Maximum Operating Humidity : 93 Percentage
Product Number
SKUs
Image
SKU
Description
alt
NCA 2 M
Network Control Annunciator-2 for Marine Application
Image
SKU
Description
alt
NCA 2 M
Network Control Annunciator-2 for Marine Application