/content/hbtbt/ae/en/search-results.html

    Audio Amplifiers

    High Efficiency Class D Power Amplifier, 2x250W, 100V/70 Output, with 100 - 240 VAC input and 24 VDC backup power Supply

    X-DA2250 High Efficiency Power Amplifier provides amplification for audio signal delivered by loudspeakers connected to X-618 Digital PAVA System.

    Overview

    X-DA2250 supports both balanced and unbalanced audio inputs.To receive unbalanced audio inputs, simply connect the ground port with the negative input port to the rear panel.

    Features & Benefits:
    • Nominal output power 2 × 250 W
    • Main power supply voltage ~ 220 - 240 V, 50/60 Hz
    • Backup power supply voltage ~ 220 - 240 V, 50/60 Hz
    • Power consumption < 720 W
    • Main power supply protection T10 AL 250 V
    • Speaker output voltage 100 V / 70 V
    • Frequency response 70 Hz -18 kHz(+1 dB ~ -3 dB)
    • Input sensitivity 1.414 VRMS
    • Impedance 20 kΩ
    • SNR > 100 dB(withAWeight)
    • Non-linear distortion <0.05% (at 1/3 rated power, 1 kHz)