Emergency Voice / Alarm Communications System
AA Audio Amplifier
The AA series audio amplifiers provide traditional high level audio technology for use with Notifier’s integrated voice evacuation systems
The AA series audio amplifiers provide traditional high level audio technology for use with Notifier’s integrated voice evacuation systems. The AA Series is compatible with classic audio systems such as the AMG-1 as well as the DVC (Digital Voice Command Series) when used with the DVC-AO analog audio option. Three models are available: the AA-30 (30 watts @ 25 Vrms), the AA-120 (120 watts @ 25 Vrms) and the AA-100 (100 watts @ 70.7 Vrms). All use power-switching technology to reduce production of heat and permit mounting in either 19 (48.26 cm) racks or in standard Notifier cabinets (wall mount). All include power supply, battery switch-over control, amplifier supervision, and backup amplifier switch-over control.
Features & Benefits:- AA-100 provides dual outputs of up to 100 watts of 70.7 Vrms audio power (combined outputs not to exceed 100 watts)
- Low-power standby mode for low battery drain
- Includes grouped or one-to-one backup amplifier switching bus
- Battery input and brownout switch-over control
- High-efficiency switched regulation
- Plug-in terminal strips and cable connectors for ease of installation
- 10-position level adjust and indicator LEDs
- Separate mounting chassis is not required (integral chassis for mounting in a CAB-3/CAB-4 Series or EQ Cabinet Series enclosure)
- Includes a built-in automatic backup tone generator (slow whoop or high/low)
- Power-limited per UL requirements and NFPA as dictated by NEC Article 760
- 240 VAC option (AA-100E)
- UL Listed: S624
- ULC Listed: CS118/CS733/CBP696 Vol. VII
- MEA: 17-96-E; 289-91-E; 290-91-E (AA-120); 317-01-E 232-06-E; 317-01-E; 345-02-E
- CSFM: 7170-0028:153; 7170-0028:154;7170-0028:216; 7170-0028:223; 7170-0028:182
- BSA: 578-81-SA (AA-30)
- FM Approved
Others
- Indicators
- Yellow LED (Amplifier Trouble)
- Yellow LED (Incorrect Level)
- Green LED (Normal Level)
- Yellow LED (Brown Out/AC Failure)
- Yellow LED (Speaker Trouble)
- Yellow LED (Battery Supervision)
- Minimum Frequency Response
- 170 hertz
- Maximum Frequency Response
- 7500 hertz
- Communication Protocols
- Audio Output
Others
- Indicators
- Yellow LED (Amplifier Trouble)
- Yellow LED (Incorrect Level)
- Green LED (Normal Level)
- Yellow LED (Brown Out/AC Failure)
- Yellow LED (Speaker Trouble)
- Yellow LED (Battery Supervision)
- Minimum Frequency Response
- 170 hertz
- Maximum Frequency Response
- 7500 hertz
- Communication Protocols
- Audio Output
- Communication Protocols : Audio Output
- Indicators : Yellow LED (Amplifier Trouble)|Yellow LED (Incorrect Level)|Green LED (Normal Level)|Yellow LED (Brown Out/AC Failure)|Yellow LED (Speaker Trouble)|Yellow LED (Battery Supervision)
- Minimum Frequency Response : 170 hertz
- Maximum Frequency Response : 7500 hertz