/content/hbtbt/ae/en/search-results.html

    Emergency Voice/Alarm Communications System

    Adaptor Modules for Fire Brigade peripherie

    Adaptor Modules for Fire Brigade peripherie

    Overview

    Microprocessor-controlled module is used for installation and connecting a paging system to a Series 8000 / IQ8Control fire alarm system with ADP-N3E. To connect the paging system via an electrically isolated RS232 interface, an ADP-PRS-422 is used. 15m is the maximum cable length between the ADPPRS-422 and the paging system. The TTY interface can be used for redundant transmission when the adaptor is connected and when the fire department indicating panel FAT3000 is used for initially informing the fire department. Additional text (> 5000 texts) can be programmed using a PC with serial interface connection.

    Features & Benefits:
    • Input: TTY from the internal FACP interface
    • Output: DUAL RS 485 to the FAT interface
    • Connection of the paging system via an electrically isolated RS232 interface
    Specifications

    Others

    • Brand
      • ESSER
      • NOTIFIER

    Others

    • Brand
      • ESSER
      • NOTIFIER
    • Brand : ESSER|NOTIFIER