/content/hbtbt/ae/en/search-results.html

    Emergency Voice/Alarm Communications System

    AM-50 transponder 50 watt, 70 VRMS audio amplifier

    Discontinued

    AM-50 Series amplifiers are 50 watt, digital, switching power amplifiers. Each AM-50 Series amplifier provides two speaker circuits that can be wired Style Y (Class B) or Style Z (Class A).

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    AM-50 Series amplifiers are 50 watt, digital, switching power amplifiers. Each AM-50 Series amplifier provides two speaker circuits that can be wired Style Y (Class B) or Style Z (Class A). The terminal connections can accommodate up to 12 AWG, twisted-pair, shielded wire. Both speaker circuits produce a combined total of 50 watts of power. The 50 watts of power can be divided between the two integral Class A/B speaker circuits. The two speaker circuits may be individually activated and supervised by an INI-VGX Transponder Voice Gateway.

    AM-50 Series amplifiers can be programmed to broadcast 16 messages generated from its local INI-VGX Voice Gateway. In addition, the AM-50 Series amplifiers produce superior clarity for intelligible LIVE voice paging. The following lists the two types of AM-50 Series amplifiers that may be ordered: the AM-50-25 amplifier produces 25 VRMS audio output; the AM-50-70 amplifier produces 70.7 VRMS audio output. The amplifiers are components of the following E3 Series® Systems: E3 Series Expandable Emergency Evacuation System; E3 Series Combined Fire and Mass Notification System; E3 Series Broadband Voice Evacuation System.

    Features & Benefits:
    • Provides digital, switching amplifier technology
    • Produces 50 watts of digital power
    • Includes two speaker circuits, wired Style Y (Class B) or Style Z (Class A)
    • Up to four AM-50 Series amplifiers with the same output voltage can be controlled by the INI-VGX voice gateway
    Certifications:
    • Listed under UL® Standard 864, 9th Edition
    • Listed under UL Standard UL2572 for Mass Notification
    • Complies with UL Standard 464 for 520 Hz Low Frequency
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI