Emergency Voice / Alarm Communications System
Digital Series Distribution Board
The Digital Series Distribution Boards have been designed to provide bulk amplification capability to the Digital Voice Command (DVC) system while retaining digital audio distribution capabilities.
The DS-DB Digital Series Distribution Boards and its associated amplifiers provide bulk amplification capability to the Digital Voice Command (DVC) system while retaining digital audio distribution capabilities. The Digital Series Distribution Boards convert digital audio to analog and routes it to audio amplifiers and optional backups. The amplifiers send back high-level audio, which the DS-DB routes to its risers. Control and status information passes between the DS-DB and its components via EIA-485 bus. They communicate with the rest of the digital audio system through the DAL (digital audio loop), and takes up two of the 32 DAL addresses. It may be mixed with other devices on the same DAL, such as the DAA2 and DAX series amplifiers.
Features & Benefits:- Input capacity of four digital audio channels
- Four DVC-AO-level audio outputs for connection to amplifiers in the same cabinet
- Eight high-level audio inputs
- Two digital audio loop wire ports, which may be modified to single- or multi-mode fiber ports
- USB port for VeriFire Tools® communication
- DS BUS interface to communicate with local bulk amplifiers and power supplies
- Uploads and downloads via the DVC
- Up to 106 seconds of standard quality backup digital message storage
- Local FFT riser, capable of acting as a connection on the digital FFT riser
- UL Listed: S635
- ULC LIsted: S635
- CSFM: 7165-0028:0224 (NFS2-3030); 7165-0028:0243 (NFS2-640)
- FDNY: COA#6065 (NFS2-3030): COA#6085 (NFS2-640)
Others
- Communication Protocols
- EIA-485
Others
- Communication Protocols
- EIA-485
- Communication Protocols : EIA-485