Emergency Voice / Alarm Communications System
DVC Series Digital Audio Processor
NotifierR brings DVC Series Digital Audio Processor which forms the heart of on integrated full featured Audio Command Centre with message storage for up to 32 minutes of standard quality digital audio.
NotifierR's DVC Series Digital Audio Processors forms the heart of an integrated full featured Audio Command Centre. The DVC or Digital Voice Command combines the capabilities of a powerful digital audio processor, an event driven audio message generator, and a router. They are mounted on the Notifier DVC Chassis as one row or two row chassis. The two row chassis has an additional microphone/ handset. These digital audio processors come with message storage for up to 32 minutes of standard quality (4 minutes at high quality) digital audio. Supports twisted-pair wire media.
Features & Benefits:- Upto 1000 audio sequences
- Equations support flexible programming for distribution of messages
- Electrically isolated digital audio ports for direct connection with up to 32 DAA amplifiers.
- Style 4 or 7 configurations supported
- DCC capabilities when used with optional DVC-KD
- FireFighters Telephone Riser
- Local paging microphone option
- Remote microphone option
- Auxiliary input for 12 Vp-p analog low-level audio sources.
- NFS2-3030 connects directly (NUP to NUP) for standalone, non-networked mode
- City of Chicago approved: High Rise, Class 1, Class 2
- City of Denver approved
- CSFM approved: file 7170-0028:223
- MEA approved: file 232-06-E
- PSB Corporation approved (Singapore)
- UL Listed: file S635
- ULC Listed: file S635