/content/hbtbt/ae/en/search-results.html

    Emergency Voice/Alarm Communications System

    Fire brigade information and operation system

    Fire brigade information and operation system

    Overview

    The fire brigade information and operating system consists of a two-leaf sheet steel housing, which is designed for surface or flush mounting. A central door opening through the fire brigade lock (semi-profile cylinder) enables both door leaves to be opened. The right-hand door can be opened separately via a CL1 lock. The left door is provided with transparent panels.

    Depending on the variant, contains the storage compartments for max. 150 or 100 fire brigade routing cards DIN A4 / A3.

    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER