/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    FireWarden-100-2 Control Panel

    NOTIFIER's FireWarden-100-2 addressable fire alarm systems each have a single loop to meet the needs of the smaller systems addressable marketplace.

    Overview

    The FireWarden-100-2 (NFW2-100, NFW2-100R) is a UL listed addressable fire alarm control panel designed for applications requiring advanced addressable intelligence, flexible programming options, and robust power supply for driving horns, strobes, and auxiliary devices.

    Features & Benefits:
    • Patented technology allows a fully-loaded panel with up to 198 devices to report an incident and activate the notification circuits in under 10 seconds
    • Supports up to 198 addressable devices
    • Remote site or local USB port upload/download
    • History file with 1,000-event capacity
    Certifications:
    • UL Listed: S635
    • FM approved
    • CSFM: 7165-0028:0235
    • MEA: 120-06-E, Volume 2
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Control Panel
      • Firewarden

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Control Panel
      • Firewarden
    • Brand : NOTIFIER
    • Product Type : Control Panel|Firewarden