/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    D2xC2XH2 UL464/UL1971 Horn & Xenon Strobe Synchronized

    The D2xC2XH2 is a 63.73cd auto-synchronizing alarm horn & Xenon warning light / beacon tested to UL464 & UL1971 suitable for public mode fire alarm, ADA compliant, hearing-impaired applications.

    Overview

    The D2xC2XH2 is a 63.73cd auto-synchronizing alarm horn & Xenon warning light / beacon tested to UL464 & UL1971 suitable for public mode fire alarm, ADA compliant, hearing impaired applications.

    Multiple D2xC2XH2 units will auto-synchronize when powered from the same power source removing the need for any additional sync modules in the circuit. The horn & strobe can be powered from the same source, simplifying installation and reducing cabling costs. The unit is UL/cUL & ULC approved for Class I Div 2, Class II Div 2, Class I Zone 2/22 as well as IECEx and ATEX certified for Zone 2 and 22 hazardous area applications.

    Features & Benefits:
    • Public mode fire use UL464/UL1971 & CAN/ULC-S525/S526
    • Auto-synchronized for over 2 hours per UL1971
    • 63.73 eff. candela – UL1971 Public mode fire
    • 107dB(A) @ 10ft/3m max. sound output – UL464
    • 64 alarm tones, 4 remotely selectable alarm stages/channels
    • Ultra low combined operating current of 405mA
    • In rush limiting circuit – 2.3A for 9ms
    • Choice of three UL1971 tested flash rates: 1Hz, 1.3Hz, 1.5Hz
    • Marine grade aluminum enclosure
    • Ingress protection Type 4/4X/3R/13, IP66
    • High impact resistant Borosilicate glass lens
    • Duplicate, pluggable cable terminations
    • Supervisory diode
    • Dual 1/2"NPT entries
    • Supplied with haz loc rated stopping plugs/adaptors
    Certifications:
    • UL File ref: E230764
    • IECEx cert: IECEx ULD 14.0004X
    • ATEX cert: DEMKO 14 ATEX 4786493904X
    • CSFM certificate: 7136-2279:0501