/content/hbtbt/ae/en/search-results.html

    Fire Telephone

    Fire Fighters Telephone Phone Jack

    The Fire Fighters Telephone Phone Jack provides a quick connect to the SK-FFT fire fighter telephone system using a FFT-RHS remote handset.

    Overview

    The Fire Fighters Telephone Phone Jack provides a quick connect to the SK-FFT fire fighter telephone system using a FFT-RHS remote handset.

    _x000D_

    The FFT-FPJ are wired to the SK-FFT Fire Fighter Telephone System audio circuit. A monitor module detects the connection and its address will turn on the corresponding IFP-FFT zone LED and PZT will sound. Pressing the answer switch will connect the local handset to the phone circuit allowing communication with the remote handset.

    _x000D_ Features & Benefits:
      _x000D_
    • SK-FFT Fire Fighter Telephone System can control and annunciate up to 48 remote telephone jack zones_x000D_
    • A maximum of 10 Fire Fighter Remote Handsets (FFT-RHS) can be used at one time to communicate over the telephone circuit connected to the SK-FFT_x000D_
    • Fire Fighter Phone Jack (FFT-FPJ) provides a plug-in location for the FFT-RHS._x000D_
    • Multiple FFT-FPJs can be connected to a single monitor module for annunciation by floor instead of by jack
    _x000D_Certifications:
      _x000D_
    • UL