/content/hbtbt/ae/en/search-results.html

    Fire Telephone

    Portable Fire Fighter’s Telephone Handset and Cabinet

    The Portable Fire Fighter’s Telephone Handset and Cabinet provides two-way emergency telephone communication between the fire fighters and other authorized personnel who control a Life Safety System.

    Overview

    The Portable Fire Fighter’s Telephone Handset and Cabinet provides two-way emergency telephone communication between the fire fighters and other authorized personnel who control a Life Safety System. It is designed for use with a variety of life safety control systems. An added benefit is its easy integration with systems that have addressable and zone telephone circuits in a single, flexible product package.

    _x000D_

    Typically, the Fire Fighter’s Handset is installed in the following locations in a facility. When you lift the handset from the cradle, it activates a visible indication (LED) signaling that contact is positively initiated. This feature indicates the ETC phone is ready for the operator to communicate with the system that is connected to the building’s Fire Fighter Emergency Telephone Communications System. It is field configurable for different voltage operations used for both supervised and nonsupervised systems. The unit has a red epoxy finish with enhanced graphics in white indelible ink that is permanently marked for identification. It also includes optional surface or flush mounting with no visible hardware.

    _x000D_ Features & Benefits:
      _x000D_
    • Listed under UL® Standard 864 9th Edition_x000D_
    • Listed under UL® Standard UL2572 for Mass Notification_x000D_
    • Complies with the ADA standards for surface mount_x000D_
    • Constructed of durable, red finish and 16” (41 cm) gauge steel construction_x000D_
    • Contains surface or flush backbox_x000D_
    • No tools required - use slide pins to insert the removable door_x000D_
    • Offers clearly marked, raised clamp terminals for field wiring_x000D_
    • Has a key lock or break glass access_x000D_
    • Includes two cabinet door options: - Key lock latch door - NYC warden station magnetic latch door with pull handle_x000D_
    • Overall backbox dimensions: 9” W x 13” H x 4” D (23 x 33 x 10 cm) includes a 1” (2.5 cm) extension flange_x000D_
    • Provides multiple voltages / supervised polarity equipped.
    _x000D_Certifications:
      _x000D_
    • UL