/content/hbtbt/ae/en/search-results.html

    Control Modules

    Addressable Output Module used with Morley-IAS

    Output control module. Requires M200E-SMB for surface mounting or M200E-DIN for mounting to DIN rails

    Overview

    Addressable Output Module are used with the Morley-IAS intelligent fire alarm control panels to provide management of 240Vac loads. The output relay is a bistable device, latching in either the on or the off state on command from the fire alarm control panel.

    Each module uses one of the ninety-nine possible module addresses available on a loop. It responds to regular polling from the control panel, indicated by a pulsing LED every successful communication. Each module is supplied with a built-in isolator for protection. However, to increase application flexibility individual isolators may be switched out as required.

    To help engineers in the maintenance and fault finding process, both the LEDs and the address switches can be viewed without having to remove the cover of the mounting box. The LEDs, being multi-colour, provide diagnostic information regarding the status of the output

    Features & Benefits:
    • 240Vac mains switching
    • DIN rail mounting option
    • Surface mounting option
    • Bi-colour LED status indication
    • Built-in Short Circuit Isolators
    • Visible Address selector switches
    • Plug in connectors
    Certifications:
    • GEA GEI 1-082
    • CEA GEI 1-084
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS