/content/hbtbt/ae/en/search-results.html

Control Modules

Notifier Loop Control Module

The LCM-320 Loop Control Modules and the LEM-320 Loop Expander Module provide NOTIFIER’s ONYX Series of Fire Alarm Control Panels (FACPs) with Signaling Line Circuits (SLCs)

The LCM-320 Loop Control Modules and the LEM-320 Loop Expander Modules provide NOTIFIER’s ONYX Series of Fire Alarm Control Panels (FACPs) with Signaling Line Circuits (SLCs). The ONYX Series NFS-640/NFS2-640 supports one LEM-320 and the NFS-3030/NFS2-3030 supports up to five LCM320s and five LEM-320s. The LEM-320 module is used to expand the NFS-640/NFS2-640 to a second loop, and to expand each LCM-320 used on the NFS-3030/NFS2-3030 each NFS-3030/NFS2-3030 LCM-320 supports an expansion LEM-320.

Features & Benefits:
  • Up to 12,500 feet (3,810 m) on a Class B (Style 4) SLC loop (twisted-unshielded)
  • Built-in degraded mode increases survivability
  • Very simple installation with plug-in style
  • Permits multiple loops in small enclosure

Others

  • Normal Input Current
    • 130 milliampere
  • Maximum Loop Length
    • 12500 foot
    • 3810 metre
  • End of Line Resistance
    • 50 ?
  • Maximum Operating Voltage
    • 27.6 DC volt
  • Maximum Operating Humidity
    • 93 Percentage
  • Supported Wiring Configuration
    • Class B
  • Product Type
    • Module
  • Approved Location
    • UL/ULC
    • FM Approved
  • Maximum Wire Gauge
    • 3.1 mm²
    • 12
  • Minimum Wire Gauge
    • 18

Others

  • Normal Input Current
    • 130 milliampere
  • Maximum Loop Length
    • 12500 foot
    • 3810 metre
  • End of Line Resistance
    • 50 ?
  • Maximum Operating Voltage
    • 27.6 DC volt
  • Maximum Operating Humidity
    • 93 Percentage
  • Supported Wiring Configuration
    • Class B
  • Product Type
    • Module
  • Approved Location
    • UL/ULC
    • FM Approved
  • Maximum Wire Gauge
    • 3.1 mm²
    • 12
  • Minimum Wire Gauge
    • 18
  • Supported Wiring Configuration : Class B
  • Product Type : Module
  • Approved Location : UL/ULC|FM Approved
  • Maximum Wire Gauge : 3.1 mm²|12
  • Minimum Wire Gauge : 18
  • Normal Input Current : 130 milliampere
  • Maximum Loop Length : 12500 foot|3810 metre
  • End of Line Resistance : 50 ?
  • Maximum Operating Voltage : 27.6 DC volt
  • Maximum Operating Humidity : 93 Percentage
Image
SKU
Description
alt
LCM-320
Loop Control Module, 24V DC, 130mA, 50 ohm Maxi resistance
Image
SKU
Description
alt
LCM-320
Loop Control Module, 24V DC, 130mA, 50 ohm Maxi resistance