/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    Ten Input Monitor Module

    System Sensor multiple input and output modules are designed to meet a range of applications in which numerous single modules are used.

    Overview

    The Ten Input Monitor module provides an interface between a control panel and normally open contact devices such as pull stations, security contacts, or flow switches. The supervised state (normal, open or short) of the monitored device is sent back to the panel. The multi-module provides short circuit isolators to prevent shorts on the fire detection and alarm system loop from disabling more than one device on the intelligent loop. Jumpers have been replaced by dip switches to disable addresses and set Class A or Class B operation. Monitor multi-modules can disable up to six addresses in Class B operation, three addresses in Class A operation when operating in CLIP protocol. Advanced Protocol models only use 1 address per multi-module.

    Features & Benefits:
    • Removable 12 to 18 AWG plug-in terminal blocks
    • Individual LED indicators
    • Unused addresses may be disabled
    • Rotary address switches
    • Class A or B operation
    • Mount up to two modules in BB-2 enclosure (optional)
    • Mount up to six modules in BB-6 enclosure with CH-6 chassis (optional)
    • Mounting hardware included
    Certifications:
    • UL and/or ULC Listed S7305
    • FM
    • CSFM
    Specifications

    Others

    • Brand
      • Morley-IAS
      • System Sensor

    Others

    • Brand
      • Morley-IAS
      • System Sensor
    • Brand : Morley-IAS|System Sensor