/content/hbtbt/ae/en/search-results.html

Relay Modules

Conventional Systems 4 Relay Module

Relay Module by Morley-IAS can be independently configured and linked to 12 configurable activation matrices. It is installed inside the control panel.

Overview

Relay Module by Morley-IAS can be independently configured and linked to 12 configurable activation matrices. It is installed inside the control panel.

Specifications

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Product Type
    • Card

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Product Type
    • Card
  • Product Type : Card
  • Maximum Operating Humidity : 95 Percentage
Product Number
SKUs
Image
SKU
Description
alt
VSN-4REL
4 relay card for Vision Plus & RP1r panels. Using the Windows configuration tool it allows complex rules configuration to activate the relay. By default, each relay follows the zone status.
Image
SKU
Description
alt
VSN-4REL
4 relay card for Vision Plus & RP1r panels. Using the Windows configuration tool it allows complex rules configuration to activate the relay. By default, each relay follows the zone status.