/content/hbtbt/ae/en/search-results.html

    Zone Modules

    MI Conventional Zone Interface Module

    Discontinued

    Conventional Zone Interface module provides an interface between a zone of Morley IAS manufactured conventional type fire detection devices and an intelligent signalling loop. It has a single-tri colour LED which indicates the status of the module.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Conventional Zone Interface module provides an interface between a zone of Morley IAS manufactured conventional type fire detection devices and an intelligent signalling loop. It has a conventional zone, with capacitive end of line, which allows the connection of up to 20 conventional ECO1000 detectors, identifying themselves at the control panel with a personalized message.

    It has a single tri-colour LED which indicates the status of the module. In normal conditions, the LED can be set by command from the control panel to blink green when the module is polled. The interface module can be wired so as to power the conventional zone either from an external supply, or directly from the communications loop provided it can supply sufficient current. When using an external power supply, the conventional zone is fully isolated from the communications loop.

    Features & Benefits:
    • Easy addressing via two decadic rotary switches
    • Conventional zone with capacitive end of line
    Certifications:
    • EN54-18 and EN54-17
    • CPD Certificate: 0832-CPD-0801
    Specifications

    Others

    • Brand
      • Morley-IAS
    • Product Type
      • Interface Module

    Others

    • Brand
      • Morley-IAS
    • Product Type
      • Interface Module
    • Brand : Morley-IAS
    • Product Type : Interface Module