Zone Modules
Notifier LED Driver Module
The N-ANN-I/O is an LED driver module that can be used for various applications including as an interface with the Fire Alarm Control Panel to drive most customized graphic annunciators.
The N-ANN-I/O is an LED driver module that can be used for various applications including as an interface with the Fire Alarm Control Panel to drive most customized graphic annunciators. The N-ANN-I/O and the FACP communicate over a two-wire serial interface employing the ANN-Bus communication format. It comes in a plastic enclosure and can drive up to 40 LEDs.
Features & Benefits:- N-ANN-I/O connects to the ANN-Bus terminal on the FACP and requires minimal programming
- Each N-ANN-I/O module drives up to 40 LEDs
- Programmable to indicate activity for points or zones
- Can be remotely located up to 6,000 feet (1,829 m) from the panel
- Up to eight ANN-Bus devices may be connected to the ANN-Bus of each FACP
- UL: S635
- CSFM: 7120-0028:0242
- MEA: 442-06-E Vol. 2
Others
- Alarm Current
- 200 milliampere
- Maximum Operating Voltage
- 24 DC volt
- LED Current
- 10 milliampere
- Maximum Operating Humidity
- 93 Percentage
- For Use With
- NFW-50X
- SFP-10UD
- NFW2-100
- NFW-50
- RP-2001
- NFW-100X
- RP-2002
- SFP-5UD
- Product Type
- LED Drive Module
- Approved Location
- CSFM 7120-0028242
- UL S635
- MEA 442-06-E Vol 2
- LED Circuit-Status Indicators
- 40
Others
- Alarm Current
- 200 milliampere
- Maximum Operating Voltage
- 24 DC volt
- LED Current
- 10 milliampere
- Maximum Operating Humidity
- 93 Percentage
- For Use With
- NFW-50X
- SFP-10UD
- NFW2-100
- NFW-50
- RP-2001
- NFW-100X
- RP-2002
- SFP-5UD
- Product Type
- LED Drive Module
- Approved Location
- CSFM 7120-0028242
- UL S635
- MEA 442-06-E Vol 2
- LED Circuit-Status Indicators
- 40
- For Use With : NFW-50X|SFP-10UD|NFW2-100|NFW-50|RP-2001|NFW-100X|RP-2002|SFP-5UD
- Product Type : LED Drive Module
- Approved Location : CSFM 7120-0028242|UL S635|MEA 442-06-E Vol 2
- LED Circuit-Status Indicators : 40
- Alarm Current : 200 milliampere
- Maximum Operating Voltage : 24 DC volt
- LED Current : 10 milliampere
- Maximum Operating Humidity : 93 Percentage