/content/hbtbt/ae/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Manual Call Point/Pull Station Parts

Indoor Call Point

The Call Points are available with or without an integral isolator and are designed to provide a manual alarm interface to Notifier fire alarm control panels where additional protection against the environment is necessary.

The Call Points are available with or without an integral isolator and are designed to provide a manual alarm interface to Notifier fire alarm control panels where additional protection against the environment is necessary. Installation efficiency, flexibility and compliance with the latest standards are at the heart of the call point range. The unique ‘plug and play’ concept is designed specifically to reduce installation time by using a terminal block which can be wired during the initial installation cabling with a link (P102) to provide loop continuity for testing. During the commissioning phase, the links are removed and the terminal block is simply inserted into the connector at the back of the unit. No re-termination is required.

Features & Benefits:
  • Protected to IP67
  • Unique ‘Plug & Play’ installation concept
  • Re-settable operating element option
  • Analogue addressable communications
  • Fully approved to EN54, Part 11
  • Backward compatible as replacement for previous products
  • Integral alarm/communication LED
  • Integral loop isolation option
  • Anti-tamper facility
  • Optional cover for two action operation
Certifications:
  • EN54, Part 11
Image
SKU
Description
alt
MUS158
Pack Of Fifty Call Point Spare Glass (EN54)
Image
SKU
Description
alt
MUS158
Pack Of Fifty Call Point Spare Glass (EN54)