/content/hbtbt/ae/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Manual Call Point/Pull Station Parts

PS200 Hinged Cover

PS200 Hinged Cover Range of accessories to provide protection against accidental damage and extra security and Fully compatible with all call points and Customised branding available

PS200 Hinged Cover to a call point provides additional protection from accidental operation transparent hinged cover are particularly useful in high traffic areas such as stairwells and corridors in schools and public buildings, where the volume of traffic can result in accidental operation of the call point causing nuisance alarms. Fitting a transparent hinged cover

Features & Benefits:
  • Fully compatible with all call points
  • Customised branding available
  • Sealed to IP67
  • Unique ‘Plug & Play’ installation concept
  • Total ‘Flex-Ability’ in the choice of operating element
  • Anti-Tamper facility
  • Enhanced aesthetics and compact design
Certifications:
  • CPD
  • EN54-11 standard
Image
SKU
Description
alt
PS200
PS200 Hinged Cover, PC/ABS, 350 g, Red, IP67
Image
SKU
Description
alt
PS200
PS200 Hinged Cover, PC/ABS, 350 g, Red, IP67