/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    586309 Call station

    Call station 586309 is designed to maintain duplex communication between the operator of the VoCALL system and the subscriber on the side of the outdoor panel.

    Overview

    Call station 586309 is designed to maintain duplex communication between the operator of the VoCALL system and the subscriber on the side of the outdoor panel.

    The device can be connected to a master station of any type of VoCALL system, as well as expansion blocks.

    Connection is made by radial lines, a two-core cable, the length of the line is not more than 500 m. In addition to intercom signals, power is also supplied to the device via the communication line, depending on the structure of the system, either from the master station or from the expansion unit. The connection is made with cables with fireproof insulation.

    Features & Benefits:
    • Compact design
    • Surface-mounted or flush-mounted installation
    • Buzzer and LED status indication
    • Two-wire connection
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER