/content/hbtbt/ae/en/search-results.html

Manual Call Points/Pull Stations

Addressable Waterproof Call Point

The system sensor addressable waterproof call points are designed to be used as components of a compatible fire control system using System Sensor analogue addressable devices. It can be installed externally or internally being truly weatherproof.

Overview

The system sensor M500KACW addressable waterproof call points are designed to be used as components of a compatible fire control system using System Sensor analogue addressable devices. It is a dedicated addressable call point for installation on the two wire communication circuit providing both signalling of alarm to the monitoring control panel and local LED indication of activation. The M500KACW is manufactured in a specially designed call point housing which can be installed in any environment where an Ingress Protection rating IP67 is suitable.

In practice, this means that the M500KACW can be installed externally or internally as the call point is truly weatherproof. The M500KACW comes complete as an installation unit with a specially designed front cover and rear mounting base.

Features & Benefits:
  • Two wire connection for easy installation
  • Suitable for flush mounting or surface mounting
  • Simple decimal address setting
  • Integral LED controlled from panel
  • Ingress protection level to IP67
Certifications:
  • Conforms to BS5839 part 2
Specifications

Others

  • Brand
    • System Sensor

Others

  • Brand
    • System Sensor
  • Brand : System Sensor