/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    Electronic module MCP large conventional with 2nd microswitch

    Discontinued

    Conventional MCP electronic module with 2nd microswitch

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Electronic module for manual fire alarm actuation (as a manual fire call point in connection with housing Type 704900) or hazard alarm actuation, with alarm indicator, suitable for connection to a standard detector zone.

    When the manual call point is triggered, the integrated red light-emitting diode (LED) is automatically activated.

    Manual call point type B: indirect operation (double action) in which the change to the alarm condition requires the breaking or displacement of the frangible element and the separate operation of the operating element.

    Electronic module type 804901 differs from the type 804900 by an additional microswitch. The contact of the 2nd microswitch is operated by triggering the manual call point.

    Features & Benefits:
    • Slimline design
    • Low power consumption
    • Plug-in connection clamps
    • Optional terminal clamps
    • 2 x cable entries on top, at the bottom and on the rear panel
    • Fixing on standard flush mounted installation box
    • Service key with triple function: test, open, reset
    • Standard key with dual function: open, reset
    • Detectors that are not ready for operation can be marked with the "Out of order" label by reversing the enclosed operating front foil
    Certifications:
    • EN 54-11, Type B
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER