/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    Gent Manual Call Point

    Discontinued

    The new range of conventional manual call points from Gent by Honeywell simplifies installation time.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The new conventional manual call points are designed to provide a manual alarm interface to conventional fire alarm control panels. All call points are supplied in the standard red colour and are available in semi-flush mounting or surface mounting options. The manual call points from Gent are all with a 470 Ohm resistor and Normally Open contact, complete with glass. Both break glass, and resettable operating elements can be used in the standard unit by a yellow strip on the element which becomes visible when activated. With the addition of a hinged transparent cover the element may be protected against accidental operation. A specialist test key may be inserted into the bottom of the unit to lower the glass and release the micro-switch and thus a full functional test is achieved.

    Features & Benefits:
    • Fully compliant with EN54
    • Re-settable operating element option
    • Weather proof IP67
    • Semi-flush or surface mounting
    • 470 Ohm resistor and Normally Open contact complete with glass
    • Resistive and clean contact connections
    Specifications

    Others

    • Brand
      • Gent
      • KAC

    Others

    • Brand
      • Gent
      • KAC
    • Brand : Gent|KAC