/content/hbtbt/ae/en/search-results.html

    Cables

    Analogue PVC Coated Sensor Cable

    Discontinued

    Analogue PVC Coated Sensor Cable

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Analogue PVC Coated Sensor Cable is used for indoor installation for normal environmental conditions, also in high humidity but without mechanical stress. The sensor cable must be fixed below ceiling areas at least every 50cm. The distance to cold ceiling areas must be at least 2 cm.

    Features & Benefits:
    • Structure is fully insulated, four-core twisted and foil shield with shielding wire
    • 1 kV insulation tested, PVC outer coating
    • 4.83 mm +/0.2 mm total wire diameter
    • 60mm minimum bending radius
    • 40°C minimum ambient temperature
    • The maximum ambient temperature depends on the selected alarm temperature
    • Minimum sensor cable length 50 m class A1I/A2I and 54°C alarm settings
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER