/content/hbtbt/ae/en/search-results.html

    communicators

    Visor ALARM® PLUS IP Receiver

    The Visor ALARM® PLUS Receiver from Teldat™ is solution to manage and receive alarms from the Fire Watch™ IP series fire alarm communicators or Talgat's MIP™ IP communicators. Each Visor ALARM PLUS receiver supports up to 3,000 alarm panels.

    Overview

    The Visor ALARM® PLUS Receiver from Teldat™ is Gamewell-FCI’s solution to manage and receive alarms from the Fire Watch™ IP series fire alarm communicators or Talgat's MIP™ IP communicators. Each Visor ALARM PLUS receiver supports up to 3,000 alarm panels. In addition, it provides the industry’s most advanced set of features including the following options to offer the highest possible availability and reliability levels: line supervision, 512 bit encryption, three level redundancy system.

    The Visor ALARM PLUS receiver can emulate the industry’s most common receiver protocols, which can rapidly integrate with the central station automation software packages. The communication between the Visor ALARM PLUS receiver and the automation server computer is transmitted via a regular serial connection.

    Features & Benefits:
    • Scalability
    • line monitoring
    • Network access monitoring
    • Supports dynamic and static IP addresses on the remote Teldat MIP and Fire watch IP series devices
    • Encryption
    • Smart card
    • Transmits alarms to the automation server via a serial connection, using a Contact ID format and emulating Sur-Gard, Radionics or Adecco receiver protocols.
    • Secondary receiver support
    Certifications:
    • UL1610: Central Station Burglar Alarm Units
    • UL1076: Proprietary Burglar Alarm Units and Systems
    • ULC/ORD: C1076-M1986 Proprietary Burglar Alarm Units & Systems
    • CAN/ULC: S304-M88 Central and Monitoring Station Burglar Alarm Units
    • UL864: Control Units and Accessories for Fire Alarm Systems
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Silent Knight

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Silent Knight
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|Silent Knight