/content/hbtbt/ae/en/search-results.html

    Gateways

    200m Transmission IQ8Wireless Gateway

    Discontinued

    IQ8Wireless gateway is especially designed for convenient and time-saving expansion of an already existing IQ8Control/FlexES Control fire detection system.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    IQ8Wireless gateway is especially designed for convenient and time-saving expansion of an already existing IQ8Control/FlexES Control fire detection system. By removing a detector already installed on the loop and adding the wireless gateway to the standard IQ8 detector base, up to 10 additional fire detectors equipped with wireless detector bases or 10 addressable manual call points can be added to the existing system. The universal wireless interface allows to connect up to 10 components per wireless gateway with alarm function, like alarm devices of Series IQ8Alarm Plus and/or IQ8Quad detectors with integrated alarms devices. And all this without any additional cabling. Depending on the surrounding conditions, the wireless transmission can reach up to 200m. The wireless gateway must fundamentally be operated with an IQ8Quad detector. It integrates the intelligent IQ8Wireless components into the esserbus or esserbus-PLus via the wireless base or wireless interface, thus making these components fully individually addressable loop devices. Up to 9 wireless gateways can be operated on the loop. Each wireless gateway reduces the maximum number of esserbus devices by 12 pieces.

    Features & Benefits:
    • The wireless gateway can be mounted between detector base and IQ8Quad detector. No additional wiring required
    • Suitable for IQ8Quad detectors w/o alarm devices
    • The connection of a remote LED indicator for this detector is possible
    • Up to 9 wireless gateways per loop
    • Wireless communication with up to 10 devices
    • Maximum 10 wireless bases
    • Maximum 10 wireless interfaces with IQ8MCP manual call points
    • Maximum 10 control groups for wireless interface with IQ8Quad/IQ8Alarm Plus alarm signaling devices
    • All wireless devices are integrated as individually addressable on the esserbus / esserbus-PLus
    • esserbus integration of all radio communication devices as individually addressable users
    Certifications:
    • VdS
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER