Network Cards & Modules
Li-ion Tamer Gen 3 Hub (Honeywell Branded)
Li-ion Tamer Gen 3 Hub Honeywell
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Hub (Honeywell version) originates the daisy-chain connection of the sensors and distributes 12 VDC to the sensors. Hubs communicate with the sensor(s) over CANbus and relay information to the Controller via TCP/IP over Ethernet. Hubs detect various errors and alarm conditions for self-diagnosing capabilities. Each Hub can support up to 12 sensors. There are two versions of the Hub, including the Hub - PoE and Hub - Direct Power. The Hub - PoE receives power from a PoE ethernet switch and can support two sensor chains. The Hub - Direct Power receives 12 VDC from a DC power supply and can support one sensor chain.
Certifications:- ETL Listed to UL 61010, CSA 22.2 NO. 61010
- EN 61326-1:2013 for EU Directive (2014/30/EU)
- RoHS 3 EU 2015/863
- CE, UKCA, FCC
Others
- Maximum Operating Humidity
- 90% RH (non-condensing) %
- Minimum Operating Ambient Temperature
- 0-40 °C
- Minimum Operating Humidity
- 0 %
Others
- Maximum Operating Humidity
- 90% RH (non-condensing) %
- Minimum Operating Ambient Temperature
- 0-40 °C
- Minimum Operating Humidity
- 0 %
- Maximum Operating Humidity : 90% RH (non-condensing) %
- Minimum Operating Ambient Temperature : 0-40 °C
- Minimum Operating Humidity : 0 %