/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    Li-ion Tamer Gen 3 Hub (Xtralis Branded)

    Li-ion Tamer Gen 3 Hub Xtralis

    Overview

    Hub (generic version) originates the daisy-chain connection of the sensors and distributes 12 VDC to the sensors. Hubs communicate with the sensor(s) over CANbus and relay information to the Controller via TCP/IP over Ethernet. Hubs detect various errors and alarm conditions for self-diagnosing capabilities. Each Hub can support up to 12 sensors. There are two versions of the Hub, including the Hub - PoE and Hub - Direct Power. The Hub - PoE receives power from a PoE ethernet switch and can support two sensor chains. The Hub - Direct Power receives 12 VDC from a DC power supply and can support one sensor chain.

    Certifications:
    • ETL Listed to UL 61010, CSA 22.2 NO. 61010
    • EN 61326-1:2013 for EU Directive (2014/30/EU)
    • RoHS 3 EU 2015/863
    • CE, UKCA, FCC
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 0-40 °C
    • Minimum Operating Humidity
      • 0 %
    • Maximum Operating Humidity
      • 90% RH (non-condensing) %
    • Brand
      • Li-ion Tamer

    Others

    • Minimum Operating Ambient Temperature
      • 0-40 °C
    • Minimum Operating Humidity
      • 0 %
    • Maximum Operating Humidity
      • 90% RH (non-condensing) %
    • Brand
      • Li-ion Tamer
    • Minimum Operating Ambient Temperature : 0-40 °C
    • Minimum Operating Humidity : 0 %
    • Maximum Operating Humidity : 90% RH (non-condensing) %
    • Brand : Li-ion Tamer