/content/hbtbt/ae/en/search-results.html

    Accessories

    L-Series Universal Expander Plate

    Discontinued

    L-Series universal expander plates cut costs and speed installation on emergency communications applications that require fire and emergency warnings by combining the functions of multiple devices on a single mounting plate and backbox.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    Features & Benefits:
    • Available with either UL 1971-Listed clear lens strobe or UL1638-Listed amber lens strobe (CAN/ULC-S526)
    • Meets DOD specification requirements
    • Field-selectable candela settings: 15, 30, 75, 95, 110, 135, 185 (please refer to Equivalent Candela Rating for UL 1971 Table)
    • Automatic selection of 12- or 24-volt operation at 15 and 30 candela
    • Compatible with System Sensor synchronization protocol
    • Optional tamper-resistant Torx head screw included
    • Designed to be used in 12 or 24 volt, DC or FWR systems
    • Rated from 32°F to 120°F (0°C to 49°C)
    • SEP-SPSWL(-P) is compatible with: SPSWL(A), SPSWL(A)-P, SWL(A), SWL(A)-P, P2WL(A), P4WL(A)
    • Listed for wall mounting
    • SEP-SPSWL(-P) is compatible with colored lens kits (used overclear lenses): Lens-A2, LENS-B2, LENS-G2, LENS-R2, BZW-,BZSPW
    Certifications:
    • UL/ULC Listed
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER