/content/hbtbt/ae/en/search-results.html

    Bells

    Electronic Solenoid Bell- 74430-88NM

    Discontinued

    Electronic Solenoid Bell is the combination of a miniature solenoid with an integrated control circuit that allows excellent sound coverage, minimum current consumption and increased reliability.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Electronic Solenoid Bell is the combination of a miniature solenoid with an integrated control circuit that allows excellent sound coverage, minimum current consumption and increased reliability. The improved aesthetics make the bell suitable for all applications including the most prestigious locations. It is available in red or grey metal casing and suitable for both semi flush and surface mounting.

    Features & Benefits:
    • Modern design
    • Clip together assembly
    • Weatherproof kit option
    • High “ring” output
    • Suitable for all locations
    • Easy to fit
    • Provides protection up to IP44C with weather resistant option
    Certifications:
    • EN54-23
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS