/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    IQ8Alarm Plus/FSo visual alarm device with sound, white/red

    IQ8Alarm Plus/FSo visual alarm device with sound, white/red

    Overview

    Addressable, completely bus supplied and short circuit / open circuit resilient combined fire alarm sounder and Visual Alarm Device (VAD) in compliance with EN 54-3 & EN 54-23 with integrated signaling tones and red light flash for acoustic and optical alarm signaling. With up to 20 different programmable signaling tones including DIN tone in accordance with DIN 33404 Part 3. The volume can be set to 8 different levels. The optical signaling device is suitable for square signal ranges W-2.4-5 to W-3.6-8. The optical signal range is adjustable in 6 sizes via tools 8000. Signaling device with flat base, suitable for wall mounting. Optionally, IP base Part No. 806202 with side cable entry and weatherproof protection can be installed.

    Features & Benefits:
    • Completely bus supplied alarm device
    • Powered loop compatible
    • Low power consumption
    • Up to 21 alarm devices for each powered loop
    • Each alarm device has built-in isolator
    • Synchronous triggerOptical alarm properties:
      • EN 54-23 compliant
      • W category
      • Signal range up to 8.0 m room width for wall mounting
      • Room size configurable via tools 8000Acoustic alarm properties:
        • EN 54-3 compliant
        • High acoustic pressure
        • Volume programmable in 8 steps via tools 8000
        • 20 different signaling tones, including DIN tone
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER