/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    D1xCP1-PS Exp. Proof Manual Pull Station

    The D1xCP1-PS is a cast aluminium manual alarm pull station available in a dual action configuration. These explosion proof stations have a DPDT switch mounted in heavy duty cast aluminium housings.

    Overview

    The solid design and rugged construction of the D1xCP1-PS station makes it ideal for use in harsh operating environments and hazardous locations. The D1xCP1-PS manual station is UL listed for use in the various classifications of hazardous environments shown in the specification table. The device has a NEMA type 4X rating for operation in extreme weather conditions and plant wash down applications. It is also UL Marine listed for operation in highly corrosive environments.

    Features & Benefits:
    • The D1xCP1-PS dual action model features a “PUSH” bar that moves inward, allowing the “PULL” handle to be grasped and operated by a single hand. The activated station is reset by opening the station with a key, placing the handle in the normal upright position, and re-locking the station.
    • Explosion Hazard Classifications- Class I, Div. 1, Group B, C and D; Class II, Div. 1, Group E, F and G; Class III, Div. 1
    • Marine and NEMA type 4X Rated
    • DPDT switch with screw terminal connection
    • Dual Action
    • DC and AC Voltage Contact Ratings
    • Key Reset
    • SIL2 compliant
    Certifications:
    • UL
    • MEA
    • SIL2 compliant