/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Horn 93dbA

    Discontinued

    The Horn 93dbA higher output is particularly suitable for noisy environments.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Horn 93dbA range of light weight, flameproof horns has been designed with a high weatherproof rating to cope with the harsh environmental conditions found offshore and onshore in the oil, gas and petrochemical industries. New electronic circuitry allows the horn 93dbA to be switched between two selectable tones by either reversing the supply polarity, or connecting a second voltage supply. The Horn 93dbA higher output is particularly suitable for noisy environments.

    Features & Benefits:
    • Tones can be selected remotely
    • Marine grade alloy
    • Any two tones may be switched via the external voltage supply
    • 4 wire diode monitored connection for operation in supervisory mode
    Certifications:
    • UL Listed
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Horn

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Horn
    • Brand : NOTIFIER
    • Product Type : Horn