Horns & Sounders
ML15F PA Horn Loudspeaker 15W 111dB +/-3dB at 15w at 10'
The ML15F 15W PA loudspeaker is suitable for harsh environments. The compact ML15F generates a maximum SPL of 120dB ensuring it is ideal for all applications requiring a robust solution for voice notification.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The ML15F 15W PA loudspeaker is suitable for harsh environments with high ambient noise levels. With superior intelligibility and dispersion characteristics combined with an optimised frequency range, the compact ML15F is capable of generating a maximum SPL of 120dB ensuring it is ideal for all applications requiring a robust solution for voice notification.
The ML15F features IP66 & IP67 (Type 4/4X/13) enclosures manufactured from high impact, fire retardant ABS. All models have dual cable entries and large termination areas containing in & out terminals. The 316 stainless steel bracket is ratchet adjustable permitting optimum positioning. Available with 25, 70 and 100V line transformers or in 8 or 16 Ohm low impedance versions. UL & cUL approved for Fire Alarm & Emergency and Professional & Commercial use.
Features & Benefits:- 120dB(A) @ 1 m at 1.3Khz (Max)
- 113dB +/-3dB @ 15W @ 1m (Rated)
- 101dB +/-3dB @ 1W @ 1m (Pink)
- Rated power: 15 Watts RMS
- Ingress protection IP66/67 Type 4/4X/13/3R
- Large termination area
- Dual M20 or 1/2"NPT cable entries – adaptors available
- Stopping plug included
- 316 (A4) Stainless steel mounting bracket
- Ratchet adjustable ‘U’ bracket for 360° positioning
- Duplicate cable terminations
- Fire Alarm & Emergency and Professional & Commercial use
- All models comply with the following standards:
- UL 1480A (Ed 1)
- CSA C22.2 No. 205 (Ed 3)
- EAC compliant: RU D-GB.GA05.B.12595-20
- Russian Maritime Register of Shipping
- Cert: No. 19.00193.278
- CSFM listing: 7320-2279:0502
- •V070 & V725 models are also approved to:
- •UL 1480 (Ed 6)
- •CAN/ULC-541 (Ed 4)