/content/hbtbt/ae/en/search-results.html

    Speakers

    Arena Match AM40 DeltaQ Array Loudspeaker

    Bose Professional Arena Match AM40 loudspeakers bring proven DeltaQ sound quality and flexibility to outdoor installations - sports stadiums, arenas, outdoor entertainment centers, and more.

    Overview

    Bose Professional Arena Match AM40 loudspeakers bring proven DeltaQ sound quality and flexibility to outdoor installations - sports stadiums, arenas, outdoor entertainment centers, and more. Rated for direct-exposure outdoor installations, Arena Match DeltaQ modules make it easy to create outdoor loudspeaker arrays that bring consistent, intelligible sound to every listener. Nine coverage patterns are available. Choose from modules with 10°, 20°, or 40° vertical coverage and easily swap between 60°, 80°, or 100° horizontal waveguides to build arrays that are lighter, require less installation time, and can lower overall system costs by delivering full coverage with fewer modules.

    Features & Benefits:
    • Improve sound quality, consistency, and vocal clarity
    • Easily customize horizontal coverage
    • Deliver high-SPL, long-throw music reproduction and vocal intelligibility
    • Rated for direct-exposure outdoor installations
    • Provide full coverage with fewer modules
    • Reduce commissioning time
    • Adapt to a variety of configurations
    • Streamline the design process
    • Save time during installation
    Certifications:
    • EN 54-24: 2008