/content/hbtbt/ae/en/search-results.html

    speakers

    Ceiling Loudspeaker- EN54-24

    Ceiling Loudspeakers are also secured with protection class IP 21C against the security risks of environmental influences. They are quick and easy mounting with spring clamps and short tension distance.

    Overview

    Ceiling Loudspeakers are suitable for a ceiling strength of about 8-45 mm. The connecting cables can be supplied by rubber grommets in the fire dome. The powder coated metal similar in RAL 9010 guarantees long-term stability. For additional reliability, a 2 pin-ceramic block, a thermal fuse is provided and the speaker chassis is impregnated against wetness.

    Features & Benefits:
    • Quick mounting
    • Excellent sound
    Certifications:
    • EN54-24 Certified
    • CE Certified
    • BS 5839 Certified.