/content/hbtbt/ae/en/search-results.html

    Speakers

    Ceiling Moisture Proof Speaker

    Discontinued

    Ceiling mount loudspeaker is plastic coated metal work with high efficiency and moisture proof broadband loudspeaker.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Ceiling mount loudspeaker is plastic coated metal work with high efficiency and moisture proof broadband loudspeaker. The speaker is designed with spring clamps along with cropped leg spring, with high clamping force, and short tension distance making it quick and easy for mounting.

    A smart inner ring prevents the grille from collapsing even under heavy load due to environmental influences. For additional fuse, the ceiling mount loudspeaker is assembled with ceramic clamp and thermal protection as well as equipped with a fire dome. It has PG16-cable outlet and a blind cover. The fire dome prevents the suction effect of the chimney at the suspended ceiling in case of fire, after possible burning of the loudspeaker membrane.

    Certifications:
    • EN 54-24
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER