/content/hbtbt/ae/en/search-results.html

    Speakers

    D1xL2F PA Loudspeaker 25W 123dB +/-3dB at 25w at 10'

    The D1xL2F is a 25W PA loudspeaker with re-entrant flare horn. A high SPL in a robust Type 4/4X, IP66 marine grade, corrosion proof aluminium enclosure ensures suitability for all Class I & II Div 1 & Zone 1, 20 and 21 explosion proof applications.

    Overview

    The D1xL2F is a 25W PA loudspeaker with re-entrant flare horn. A high SPL in a robust Type 4/4X, IP66 marine grade, corrosion proof aluminium enclosure ensures suitability for all Class I & II Div 1 & Zone 1, 20 and 21 explosion proof applications.

    The re-entrant flare horn is high impact, fire retardant thermoplastic and is field replaceable – the driver employs a standard 1 3/8" -18 male thread coupling. All models have triple cable entries and duplicated terminals.

    The large termination chamber and cover feature a threaded flameproof joint simplifying both installation and routine maintenance.

    Features & Benefits:
    • Multiple transformer tappings
    • Ratchet adjustable 316 stainless steel bracket
    • Triple cable entries, duplicated cable terminations
    • Robust marine grade aluminium enclosure
    • UL 1480 Speakers for Fire Alarm and Signaling Systems,
    • CAN/ULC-S541 Speakers for Fire Alarm and Signaling Systems
    Certifications:
    • UL/cUL File ref: E230764
    • IECEx Certificate: IECEx ULD 19.0008X
    • ATEX Certificate: DEMKO 19 ATEX 2141X
    • CSFM listing: 7136-2279:0504
    • UKCA certificate: UL21UKEX2132X
    • INMETRO IEx 24.0158X