/content/hbtbt/ae/en/search-results.html

    Speakers

    F1 Model 812 Passive Loudspeaker

    Discontinued

    F1 Model 812 Passive Loudspeakers are an small-format full range sound reinforcement loudspeaker with a flexible array that lets you control its vertical coverage pattern

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    F1 Model 812 Passive Loudspeakers are flexible array loudspeaker with Bose®-exclusive flexible baffle can be configured into four unique shapes, allowing the best possible coverage pattern for the application to be selected. Simply push or pull the flexible array into position to create “Straight,” “C”, “J”, or “Reverse-J” coverage patterns, letting you tailor the loudspeaker’s vertical coverage to a variety of environments and mounting locations. Engineered with a flexible array of eight high-output mid/high drivers, a high-powered 12-inch woofer, 47 Hz low frequency range and a lower crossover point, the loudspeaker delivers high SPL performance while maintaining vocal and midrange clarity. The F1 Model 812 Passive is intended for use in small to medium sized indoor installations and can also be used in portable applications

    Features & Benefits:
    • FLEX array
    • 8-driver mid/high line array
    • 12-inch LF driver
    • 125 dB peak SPL
    • 47 Hz - 20 kHz frequency range reduces need for subwoofers for moderate full-range music levels
    • Rugged enclosure
    • Integrated pole mount