/content/hbtbt/ae/en/search-results.html

    Speakers

    Free Space® DS 100SE Loudspeaker

    Discontinued

    Free Space® DS 100SE Loudspeakers are high-performance, full-range surface-mount loudspeaker designed for foreground music and speech reproduction in a wide range of installed applications

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Free Space® DS 100SE Loudspeaker are the premier member of the DS loudspeaker family. high-performance loudspeaker with two (2) 2.25" (57 mm) Twiddler® drivers and a single 5.25" (133 mm) woofer in a ported enclosure designed for surface-mounted foreground and background music and paging applications. The DS 100SE features a rotatable array that delivers a 180° x 75° coverage pattern and a frequency range down to 60 Hz. Array can be rotated for horizontal or vertical use

    Features & Benefits:
    • Extended-range
    • Integrated multi-tap transformer with innovative thumb wheel adjustment for easy-to-change tap setting from underneath the loudspeaker grille
    • Shared voicing across entire Free Space DS product family enables DS 16, DS 40 and DS 100 loudspeakers to be integrated on the same system and maintain consistent tonal quality
    • Supported by a suite of accessories, including ceiling-mount bracket, adjustable tile bridge, pendant-mount kit and square grille
    • Proprietary Articulated Array® speaker configuration provides 180° H x 75° V coverage out of the box when the loudspeaker is mounted horizontally
    • Simple 1->2->3 installation system