Speakers
Free Space® DS 16SE Loudspeaker
Free Space® DS 16SE Loudspeakers are high-performance, full range, surface-mount loudspeakers designed for background music and speech reproduction in a wide range of installed applications
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Free Space® DS 16SE Loudspeakers are the entry-level members of the DS loudspeaker family. Full-range loudspeaker with a single 2.25" (57 mm) full-range driver in a ported enclosure designed for surface mounting in background music and paging applications. Both feature a broad 170° x 160° coverage pattern and frequency response down to 80 Hz.
Features & Benefits:- Full-range
- Simple 1->2->3 installation system
- Integrated multi-tap transformer with innovative thumb wheel adjustment for easy-to-change tap settings from under front end cap
- Shared voicing across entire Free Space DS product family
- Can be combined with either surface or flush-mount Free Space 3 ® module for extended bass response
- Supported by a suite of accessories
- ANSI/UL 1480-2005
- BS 5839, Part 8
- IEC60268-5