/content/hbtbt/ae/en/search-results.html

    Speakers

    Metal Ceiling Speaker

    Metal Ceiling loudspeaker model is extremely versatile and can be suitable for any type of installation, but especially for those environments where the Cleanliness of the environment is critical.

    Overview

    High quality 5 "clean room loudspeaker, made of aluminum and suitable for flush mounting in false ceilings or panels. This loudspeaker model is extremely versatile and can be suitable for any type of installation, but especially for those environments where the Cleanliness of the environment is critical, such as micro-electronics production facilities, pharmaceutical, photographic laboratories, etc.

    Features & Benefits:
    • Suitable for any type of installation
    Certifications:
    • NS-EN ISO 9001:2008