/content/hbtbt/ae/en/search-results.html

    Speakers

    Panaray® 302™ A Loudspeaker

    Panaray® 302™ A Loudspeakers are an full-range, two-way loudspeaker designed primarily for background/foreground music over wide coverage area

    Overview

    Panaray® 302™ A Loudspeakers allows full-range speech and light music reinforcement without the need for subwoofers in many applications. It is appropriate for both indoor and outdoor applications. Its Articulated Array® design provides a wide 175° x 90° pattern to effectively cover a broad area with a single loudspeaker. It permits fast and easy installation. Provides 30° pitch when mounted vertically, or 90° pitch when mounted on a horizontal surface

    Features & Benefits:
    • Articulated Array® design provides wide 175° x 90° coverage area
    • Two-way design with 5.25” woofer and two 2.5" drivers for extended, smooth response
    • Frequency range down to 60 Hz
    • Integrated multi-tap line transformer for 70 V or 100 V applications
    • Included mounting hardware permits fast and easy installation
    • Weather resistant design and hardware for reliable performance indoors or outdoors