/content/hbtbt/ae/en/search-results.html

    Speakers

    Panaray® 502® B Loudspeaker

    Discontinued

    Panaray® 502® B Loudspeakers are an low-frequency loudspeaker designed for indoor permanent installations acoustically with the Panaray 502 A speaker systems

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Panaray® 502® B Loudspeakers are designed as the companion low-frequency unit to the Panaray 502 A mid/high-frequency loudspeaker, the 502 B loudspeaker features patented Acoustimass® speaker technology to deliver low-frequency down to 45 Hz. The h Bose® patented Acoustimass® speaker technology reduces audible distortion and delivers non localized bass

    Features & Benefits:
    • Single 12" (305 mm) woofer
    • 450 W long-term and 1800 W peak power rating
    • Integrated suspension inserts allow easy permanent installations with optional rigging accessories
    • Engineered to match acoustically