/content/hbtbt/ae/en/search-results.html

    Speakers

    Panaray® MA12EX Loudspeaker

    Discontinued

    Panaray® MA12EX Loudspeakers are full-range modular line array loudspeaker designed to provide outstanding vocal intelligibility in acoustically demanding spaces

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Panaray® MA12EX Loudspeakers are full-range modular line array loudspeaker allows stacking of multiple enclosures in a line array configuration to provide increased vertical pattern control which improves “throw” distance and reduces unwanted floor/ceiling reflection. Its design provides wide 160° horizontal coverage with 20° nominal vertical coverage for a single module. Actual vertical coverage varies with number of modules in line array configuration. It allows full-range speech and light music reinforcement without separate low-frequency loudspeakers. For extended bass and higher output levels, use with Bose MB4, MB12, or MB24 modular bass loudspeakers

    Features & Benefits:
    • Twelve 2.25" (64 mm) full-range drivers mounted in a vertical line array
    • Modular design allows stacking of multiple enclosures in a line array configuration
    • Articulated Array® design
    • Frequency range down to 58 Hz
    • Optional brackets allow easy installation