/content/hbtbt/ae/en/search-results.html

    Speakers

    Room Match Asymmetrical DeltaQ™ Array Loudspeaker

    Discontinued

    Bose Room Match Asymmetrical DeltaQ™ array loudspeaker are designed for permanent installation in the finest performing arts centers, auditoriums, sports arenas, dance clubs and houses of worship.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Bose Room Match Asymmetrical DeltaQ™ array loudspeaker are designed for permanent installation in the finest performing arts centers, auditoriums, sports arenas, dance clubs and houses of worship, in which the large-format waveguides with choice of 42 coverage patterns can provide best-in-class coverage control, sound quality and vocal clarity even in venues with difficult acoustics.

    Features & Benefits:
    • DeltaQ technology
    • Continuous-Arc Diffraction-Slot (CADS) Manifold
    • Bose EMB2 compression drivers
    • Integrated Rigging
    • 42 large-format waveguide patterns
    • Available Bose PowerMatch® amplifiers
    Certifications:
    • IEC268-5